Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 43.97 842 1.375
Part #:0250-76514
Catalog #:SSHERA55AS 43.97 842 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.248 in | Product Line: | HERA |
| Output Diameter (in): | 1.375 in | Style: | AS |
| Series Code: | HERA55 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input HP @ 1750 RPM: | 3.16 |
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Ratio: | 43.97:1 | Reduction: | Double |
| Input HP: | 3.16 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 8 in |
| Housing Length (in): | 10.52 in | Mounting Type: | AS |
| Output RPM: | 39.8 | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel |

