Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 58.92 842 1.375
Part #:0250-76516
Catalog #:SSHERA55AS 58.92 842 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.248 in | Output Diameter (in): | 1.375 in |
| Ratio: | 58.92:1 | Housing Height (in): | 9.61 in |
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 2.36 | Service Factor: | 1 |
| Output RPM: | 29.7 | Mounting Type: | AS |
| Input HP: | 2.36 | Housing Width (in): | 8 in |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Reduction: | Double | Length Through Bore (in): | 8 in |
| Style: | AS | Housing Length (in): | 10.52 in |
| Input Style: | Shaft | Nominal Ratio: | 60:1 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 |

