Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 7.94 842 1.438
Part #:0250-76517
Catalog #:SSHERA55AS 7.94 842 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Reduction: | Double |
| Mounting Type: | AS | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Ratio: | 7.94:1 |
| Output RPM: | 220.4 | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 13 | Input HP @ 1750 RPM: | 13 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 1.248 in |
| Housing Width (in): | 8 in | Input Style: | Shaft |
| Style: | AS | Length Through Bore (in): | 8 in |
| Series Code: | HERA55 | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 3346 in/lbs | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 7.5:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore |

