Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 10.77 842 1.438
Part #:0250-76518
Catalog #:SSHERA55AS 10.77 842 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | Shaft | Certifications: | IP69K, USDA Accepted Equipment |
| Output RPM: | 162.5 | Style: | AS |
| Mounting Type: | AS | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Reduction: | Double |
| Output Diameter (in): | 1.438 in | Product Line: | HERA |
| Input Diameter (in): | 1.248 in | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Ratio: | 10.77:1 |
| Housing Width (in): | 8 in | Input HP: | 12.89 |
| Input HP @ 1750 RPM: | 12.89 | Length Through Bore (in): | 8 in |
| Series Code: | HERA55 | Nominal Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore |

