Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 15.05 842 1.438
Part #:0250-76519
Catalog #:SSHERA55AS 15.05 842 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 116.3 | Reduction: | Double |
| Input HP @ 1750 RPM: | 9.22 | Service Factor: | 1 |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Style: | AS | Input Diameter (in): | 1.248 in |
| Input HP: | 9.22 | Housing Width (in): | 8 in |
| Housing Length (in): | 10.52 in | Product Type: | RIGHT ANGLE |
| Mounting Type: | AS | Output Diameter (in): | 1.438 in |
| Housing Height (in): | 9.61 in | Product Line: | HERA |
| Certifications: | IP69K, USDA Accepted Equipment | Ratio: | 15.05:1 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 15:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel |

