Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 21.15 842 1.438
Part #:0250-76520
Catalog #:SSHERA55AS 21.15 842 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 6.56 | Output Diameter (in): | 1.438 in |
| Ratio: | 21.15:1 | Mounting Type: | AS |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 1.248 in |
| Input Style: | Shaft | Series Code: | HERA55 |
| Certifications: | IP69K, USDA Accepted Equipment | Style: | AS |
| Service Factor: | 1 | Output RPM: | 82.7 |
| Length Through Bore (in): | 8 in | Product Type: | RIGHT ANGLE |
| Housing Height (in): | 9.61 in | Product Line: | HERA |
| Input HP: | 6.56 | Reduction: | Double |
| Housing Width (in): | 8 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Nominal Ratio: | 20:1 |

