Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 25 842 1.438
Part #:0250-76521
Catalog #:SSHERA55AS 25 842 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Input Diameter (in): | 1.248 in |
| Certifications: | IP69K, USDA Accepted Equipment | Ratio: | 25.00:1 |
| Series Code: | HERA55 | Input Style: | Shaft |
| Housing Width (in): | 8 in | Product Line: | HERA |
| Mounting Type: | AS | Input HP: | 5.6 |
| Length Through Bore (in): | 8 in | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 5.6 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Reduction: | Double |
| Style: | AS | Housing Height (in): | 9.61 in |
| Output Diameter (in): | 1.438 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 25:1 |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 |

