Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 842 1.438
Part #:0250-76524
Catalog #:SSHERA55AS 53.03 842 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Housing Length (in): | 10.52 in |
| Housing Width (in): | 8 in | Input Style: | Shaft |
| Series Code: | HERA55 | Input HP: | 2.62 |
| Housing Height (in): | 9.61 in | Input Diameter (in): | 1.248 in |
| Service Factor: | 1 | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Product Line: | HERA |
| Reduction: | Double | Product Type: | RIGHT ANGLE |
| Output RPM: | 33 | Ratio: | 53.03:1 |
| Mounting Type: | AS | Style: | AS |
| Input HP @ 1750 RPM: | 2.62 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 50:1 |

