Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 7.94 842 1.5
Part #:0250-76526
Catalog #:SSHERA55AS 7.94 842 1.5
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Length Through Bore (in): | 8 in | Input HP: | 13 |
| Input HP @ 1750 RPM: | 13 | Ratio: | 7.94:1 |
| Input Diameter (in): | 1.248 in | Housing Width (in): | 8 in |
| Input Style: | Shaft | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Output RPM: | 220.4 |
| Output Diameter (in): | 1.500 in | Housing Length (in): | 10.52 in |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | AS |
| Service Factor: | 1 | Style: | AS |
| Product Line: | HERA | Nominal Ratio: | 7.5:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 3346 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 |

