Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 10.77 842 1.5
Part #:0250-76527
Catalog #:SSHERA55AS 10.77 842 1.5
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Input Diameter (in): | 1.248 in |
| Length Through Bore (in): | 8 in | Output RPM: | 162.5 |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.500 in |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Reduction: | Double | Service Factor: | 1 |
| Series Code: | HERA55 | Input HP: | 12.89 |
| Product Line: | HERA | Input Style: | Shaft |
| Ratio: | 10.77:1 | Mounting Type: | AS |
| Input HP @ 1750 RPM: | 12.89 | Style: | AS |
| Product Type: | RIGHT ANGLE | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Nominal Ratio: | 10:1 |

