Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 30.14 842 1.5
Part #:0250-76531
Catalog #:SSHERA55AS 30.14 842 1.5
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Series Code: | HERA55 |
| Length Through Bore (in): | 8 in | Input Style: | Shaft |
| Style: | AS | Housing Height (in): | 9.61 in |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Housing Width (in): | 8 in | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.248 in | Ratio: | 30.14:1 |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 4.61 |
| Reduction: | Double | Input HP: | 4.61 |
| Mounting Type: | AS | Product Line: | HERA |
| Output RPM: | 58.1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 30:1 |
| Center Distance (in): | 3.675 in |

