Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 43.97 842 1.5
Part #:0250-76532
Catalog #:SSHERA55AS 43.97 842 1.5
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Mounting Type: | AS |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 3.16 |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Housing Width (in): | 8 in | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Ratio: | 43.97:1 | Style: | AS |
| Output Diameter (in): | 1.500 in | Certifications: | IP69K, USDA Accepted Equipment |
| Output RPM: | 39.8 | Reduction: | Double |
| Service Factor: | 1 | Input Diameter (in): | 1.248 in |
| Input HP: | 3.16 | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Nominal Ratio: | 40:1 |

