Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 15.05 842 1.625
Part #:0250-76537
Catalog #:SSHERA55AS 15.05 842 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Length Through Bore (in): | 8 in | Input HP: | 9.22 |
| Input Diameter (in): | 1.248 in | Certifications: | IP69K, USDA Accepted Equipment |
| Mounting Type: | AS | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Housing Height (in): | 9.61 in |
| Service Factor: | 1 | Output RPM: | 116.3 |
| Output Diameter (in): | 1.625 in | Input Style: | Shaft |
| Style: | AS | Input HP @ 1750 RPM: | 9.22 |
| Ratio: | 15.05:1 | Product Line: | HERA |
| Housing Width (in): | 8 in | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 15:1 | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in |

