Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 25 842 1.625
Part #:0250-76539
Catalog #:SSHERA55AS 25 842 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Certifications: | IP69K, USDA Accepted Equipment |
| Output Diameter (in): | 1.625 in | Input Style: | Shaft |
| Mounting Type: | AS | Housing Width (in): | 8 in |
| Product Line: | HERA | Input HP @ 1750 RPM: | 5.6 |
| Housing Height (in): | 9.61 in | Input HP: | 5.6 |
| Length Through Bore (in): | 8 in | Input Diameter (in): | 1.248 in |
| Housing Length (in): | 10.52 in | Output RPM: | 70 |
| Service Factor: | 1 | Ratio: | 25.00:1 |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Reduction: | Double | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 25:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

