Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 21.15 842 1.688
Part #:0250-76547
Catalog #:SSHERA55AS 21.15 842 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 6.56 | Ratio: | 21.15:1 |
| Style: | AS | Housing Height (in): | 9.61 in |
| Reduction: | Double | Input Diameter (in): | 1.248 in |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.688 in |
| Product Line: | HERA | Mounting Type: | AS |
| Input HP @ 1750 RPM: | 6.56 | Output RPM: | 82.7 |
| Housing Length (in): | 10.52 in | Series Code: | HERA55 |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 20:1 |

