Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 25 842 1.688
Part #:0250-76548
Catalog #:SSHERA55AS 25 842 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Style: | AS | Input Style: | Shaft |
| Input HP @ 1750 RPM: | 5.6 | Output RPM: | 70 |
| Certifications: | IP69K, USDA Accepted Equipment | Product Line: | HERA |
| Input Diameter (in): | 1.248 in | Housing Width (in): | 8 in |
| Output Diameter (in): | 1.688 in | Housing Length (in): | 10.52 in |
| Reduction: | Double | Mounting Type: | AS |
| Service Factor: | 1 | Input HP: | 5.6 |
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Ratio: | 25.00:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 25:1 | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel |

