Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 21.15 842 1.75
Part #:0250-76556
Catalog #:SSHERA55AS 21.15 842 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 1.248 in |
| Mounting Type: | AS | Length Through Bore (in): | 8 in |
| Product Type: | RIGHT ANGLE | Housing Height (in): | 9.61 in |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Input Style: | Shaft | Product Line: | HERA |
| Series Code: | HERA55 | Housing Width (in): | 8 in |
| Input HP @ 1750 RPM: | 6.56 | Input HP: | 6.56 |
| Output RPM: | 82.7 | Ratio: | 21.15:1 |
| Output Diameter (in): | 1.750 in | Style: | AS |
| Reduction: | Double | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in |

