Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 30.14 842 1.75
Part #:0250-76558
Catalog #:SSHERA55AS 30.14 842 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.248 in | Input HP @ 1750 RPM: | 4.61 |
| Product Line: | HERA | Certifications: | IP69K, USDA Accepted Equipment |
| Reduction: | Double | Output Diameter (in): | 1.750 in |
| Output RPM: | 58.1 | Housing Width (in): | 8 in |
| Mounting Type: | AS | Input Style: | Shaft |
| Input HP: | 4.61 | Ratio: | 30.14:1 |
| Product Type: | RIGHT ANGLE | Housing Height (in): | 9.61 in |
| Service Factor: | 1 | Housing Length (in): | 10.52 in |
| Style: | AS | Length Through Bore (in): | 8 in |
| Series Code: | HERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 30:1 |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

