Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 7.94 842 1.875
Part #:0250-76562
Catalog #:SSHERA55AS 7.94 842 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Certifications: | IP69K, USDA Accepted Equipment |
| Style: | AS | Output Diameter (in): | 1.875 in |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Output RPM: | 220.4 | Reduction: | Double |
| Input HP @ 1750 RPM: | 13 | Ratio: | 7.94:1 |
| Input Style: | Shaft | Housing Height (in): | 9.61 in |
| Housing Width (in): | 8 in | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Input HP: | 13 |
| Input Diameter (in): | 1.248 in | Housing Length (in): | 10.52 in |
| Mounting Type: | AS | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 3346 in/lbs | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

