Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 21.15 842 1.875
Part #:0250-76565
Catalog #:SSHERA55AS 21.15 842 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Housing Width (in): | 8 in |
| Style: | AS | Reduction: | Double |
| Mounting Type: | AS | Service Factor: | 1 |
| Input Diameter (in): | 1.248 in | Product Line: | HERA |
| Output RPM: | 82.7 | Output Diameter (in): | 1.875 in |
| Ratio: | 21.15:1 | Length Through Bore (in): | 8 in |
| Series Code: | HERA55 | Certifications: | IP69K, USDA Accepted Equipment |
| Input Style: | Shaft | Product Type: | RIGHT ANGLE |
| Input HP: | 6.56 | Housing Height (in): | 9.61 in |
| Input HP @ 1750 RPM: | 6.56 | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 20:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 |

