Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 842 1.875
Part #:0250-76569
Catalog #:SSHERA55AS 53.03 842 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 33 | Input Style: | Shaft |
| Service Factor: | 1 | Reduction: | Double |
| Product Line: | HERA | Length Through Bore (in): | 8 in |
| Input HP: | 2.62 | Mounting Type: | AS |
| Housing Width (in): | 8 in | Product Type: | RIGHT ANGLE |
| Style: | AS | Output Diameter (in): | 1.875 in |
| Housing Height (in): | 9.61 in | Input HP @ 1750 RPM: | 2.62 |
| Input Diameter (in): | 1.248 in | Housing Length (in): | 10.52 in |
| Series Code: | HERA55 | Ratio: | 53.03:1 |
| Certifications: | IP69K, USDA Accepted Equipment | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 50:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel |

