Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 58.92 842 1.875
Part #:0250-76570
Catalog #:SSHERA55AS 58.92 842 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 2.36 |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Input Diameter (in): | 1.248 in | Style: | AS |
| Input HP: | 2.36 | Product Line: | HERA |
| Service Factor: | 1 | Housing Length (in): | 10.52 in |
| Input Style: | Shaft | Mounting Type: | AS |
| Output Diameter (in): | 1.875 in | Output RPM: | 29.7 |
| Ratio: | 58.92:1 | Series Code: | HERA55 |
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Reduction: | Double | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 60:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs |

