Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 43.97 842 1.938
Part #:0250-76577
Catalog #:SSHERA55AS 43.97 842 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Input Style: | Shaft |
| Series Code: | HERA55 | Housing Length (in): | 10.52 in |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 8 in |
| Output RPM: | 39.8 | Ratio: | 43.97:1 |
| Input Diameter (in): | 1.248 in | Style: | AS |
| Mounting Type: | AS | Length Through Bore (in): | 8 in |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Reduction: | Double | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.16 | Output Diameter (in): | 1.938 in |
| Input HP: | 3.16 | Nominal Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in |

