Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 842 1.938
Part #:0250-76578
Catalog #:SSHERA55AS 53.03 842 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Input Diameter (in): | 1.248 in | Reduction: | Double |
| Input HP @ 1750 RPM: | 2.62 | Ratio: | 53.03:1 |
| Housing Height (in): | 9.61 in | Mounting Type: | AS |
| Input HP: | 2.62 | Product Line: | HERA |
| Housing Width (in): | 8 in | Output RPM: | 33 |
| Input Style: | Shaft | Series Code: | HERA55 |
| Style: | AS | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.938 in | Housing Length (in): | 10.52 in |
| Length Through Bore (in): | 8 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 50:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 |

