Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 7.94 842 2
Part #:0250-76580
Catalog #:SSHERA55AS 7.94 842 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 13 | Housing Width (in): | 8 in |
| Product Line: | HERA | Length Through Bore (in): | 8 in |
| Input Style: | Shaft | Ratio: | 7.94:1 |
| Reduction: | Double | Product Type: | RIGHT ANGLE |
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Input HP: | 13 | Mounting Type: | AS |
| Series Code: | HERA55 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 1.248 in |
| Output Diameter (in): | 2.000 in | Output RPM: | 220.4 |
| Style: | AS | Nominal Ratio: | 7.5:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 3346 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in |

