Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 10.77 842 2
Part #:0250-76581
Catalog #:SSHERA55AS 10.77 842 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Output Diameter (in): | 2.000 in |
| Housing Length (in): | 10.52 in | Product Line: | HERA |
| Housing Height (in): | 9.61 in | Reduction: | Double |
| Service Factor: | 1 | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | AS |
| Length Through Bore (in): | 8 in | Output RPM: | 162.5 |
| Ratio: | 10.77:1 | Input Style: | Shaft |
| Input Diameter (in): | 1.248 in | Input HP @ 1750 RPM: | 12.89 |
| Style: | AS | Input HP: | 12.89 |
| Product Type: | RIGHT ANGLE | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 10:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore |

