Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 15.05 842 2
Part #:0250-76582
Catalog #:SSHERA55AS 15.05 842 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Service Factor: | 1 | Output Diameter (in): | 2.000 in |
| Ratio: | 15.05:1 | Mounting Type: | AS |
| Product Line: | HERA | Input Style: | Shaft |
| Input Diameter (in): | 1.248 in | Input HP: | 9.22 |
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 9.22 |
| Output RPM: | 116.3 | Style: | AS |
| Housing Height (in): | 9.61 in | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 15:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

