Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 21.15 842 2
Part #:0250-76583
Catalog #:SSHERA55AS 21.15 842 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Input Style: | Shaft |
| Mounting Type: | AS | Input HP @ 1750 RPM: | 6.56 |
| Style: | AS | Length Through Bore (in): | 8 in |
| Output Diameter (in): | 2.000 in | Service Factor: | 1 |
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Ratio: | 21.15:1 |
| Product Line: | HERA | Input Diameter (in): | 1.248 in |
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Output RPM: | 82.7 | Input HP: | 6.56 |
| Housing Width (in): | 8 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 20:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel |

