Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 30.14 842 2
Part #:0250-76585
Catalog #:SSHERA55AS 30.14 842 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Style: | Shaft |
| Housing Height (in): | 9.61 in | Input HP: | 4.61 |
| Reduction: | Double | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 30.14:1 | Service Factor: | 1 |
| Mounting Type: | AS | Housing Width (in): | 8 in |
| Length Through Bore (in): | 8 in | Output RPM: | 58.1 |
| Input Diameter (in): | 1.248 in | Output Diameter (in): | 2.000 in |
| Housing Length (in): | 10.52 in | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 4.61 | Style: | AS |
| Product Line: | HERA | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 30:1 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in |

