Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 15.05 842 2.188
Part #:0250-76591
Catalog #:SSHERA55AS 15.05 842 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | Shaft | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 9.22 | Series Code: | HERA55 |
| Input HP: | 9.22 | Length Through Bore (in): | 8 in |
| Input Diameter (in): | 1.248 in | Reduction: | Double |
| Style: | AS | Housing Width (in): | 8 in |
| Product Type: | RIGHT ANGLE | Housing Length (in): | 10.52 in |
| Mounting Type: | AS | Product Line: | HERA |
| Ratio: | 15.05:1 | Output Diameter (in): | 2.188 in |
| Housing Height (in): | 9.61 in | Output RPM: | 116.3 |
| Service Factor: | 1 | Nominal Ratio: | 15:1 |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs |

