Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 43.97 842 2.188
Part #:0250-76595
Catalog #:SSHERA55AS 43.97 842 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Ratio: | 43.97:1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 3.16 |
| Input Diameter (in): | 1.248 in | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Reduction: | Double |
| Output RPM: | 39.8 | Housing Width (in): | 8 in |
| Style: | AS | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Output Diameter (in): | 2.188 in |
| Mounting Type: | AS | Housing Height (in): | 9.61 in |
| Input HP: | 3.16 | Housing Length (in): | 10.52 in |
| Service Factor: | 1 | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 40:1 |
| Output Shaft: | Hollow Bore |

