Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 842 2.188
Part #:0250-76596
Catalog #:SSHERA55AS 53.03 842 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | AS | Input Style: | Shaft |
| Housing Length (in): | 10.52 in | Style: | AS |
| Product Line: | HERA | Length Through Bore (in): | 8 in |
| Ratio: | 53.03:1 | Input HP: | 2.62 |
| Output RPM: | 33 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 2.62 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Input Diameter (in): | 1.248 in | Housing Height (in): | 9.61 in |
| Reduction: | Double | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel |

