Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 7.94 56C KLS
Part #:0250-76598
Catalog #:SSHERA55EK 7.94 56C KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Length Through Bore (in): | 10.64 in | Input HP @ 1750 RPM: | 13 |
| Housing Width (in): | 8 in | Product Type: | RIGHT ANGLE |
| Ratio: | 7.94:1 | Product Line: | HERA |
| Motor Frame Size: | 56C | Reduction: | Double |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.61 in |
| Input HP: | 13 | Certifications: | IP69K, USDA Accepted Equipment |
| Style: | EK | Output RPM: | 220.4 |
| Series Code: | HERA55 | Mounting Type: | EK |
| Input Diameter (in): | 0.626 in | Output Torque Rating (in-lb): | 3346 in/lbs |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 7.5:1 | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961808417 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

