Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 10.77 56C KLS
Part #:0250-76599
Catalog #:SSHERA55EK 10.77 56C KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 12.89 |
| Ratio: | 10.77:1 | Certifications: | IP69K, USDA Accepted Equipment |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Mounting Type: | EK | Style: | EK |
| Product Line: | HERA | Series Code: | HERA55 |
| Housing Height (in): | 9.61 in | Input Style: | C-Face Quill |
| Input HP: | 12.89 | Input Diameter (in): | 0.626 in |
| Motor Frame Size: | 56C | Output RPM: | 162.5 |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Length Through Bore (in): | 10.64 in | Housing Material: | Stainless Steel |
| Nominal Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961808424 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

