Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 15.05 56C KLS
Part #:0250-76600
Catalog #:SSHERA55EK 15.05 56C KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 10.64 in |
| Input HP: | 9.22 | Reduction: | Double |
| Housing Width (in): | 8 in | Housing Length (in): | 10.52 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 9.22 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output RPM: | 116.3 | Series Code: | HERA55 |
| Input Diameter (in): | 0.626 in | Style: | EK |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input Style: | C-Face Quill | Mounting Type: | EK |
| Ratio: | 15.05:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 15:1 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961808431 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

