Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 21.15 56C KLS
Part #:0250-76601
Catalog #:SSHERA55EK 21.15 56C KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.61 in |
| Input Diameter (in): | 0.626 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 6.56 | Ratio: | 21.15:1 |
| Mounting Type: | EK | Reduction: | Double |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.56 |
| Output RPM: | 82.7 | Style: | EK |
| Motor Frame Size: | 56C | Housing Width (in): | 8 in |
| Series Code: | HERA55 | Service Factor: | 1 |
| Length Through Bore (in): | 10.64 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662961808448 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

