Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 25.00 56C KLS
Part #:0250-76602
Catalog #:SSHERA55EK 25.00 56C KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 10.64 in | Style: | EK |
| Service Factor: | 1 | Housing Width (in): | 8 in |
| Input HP @ 1750 RPM: | 5.6 | Input Diameter (in): | 0.626 in |
| Certifications: | IP69K, USDA Accepted Equipment | Ratio: | 25.00:1 |
| Series Code: | HERA55 | Product Line: | HERA |
| Housing Height (in): | 9.61 in | Mounting Type: | EK |
| Housing Length (in): | 10.52 in | Product Type: | RIGHT ANGLE |
| Input HP: | 5.6 | Output RPM: | 70 |
| Reduction: | Double | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 25:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662961808455 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

