Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 58.92 56C KLS
Part #:0250-76606
Catalog #:SSHERA55EK 58.92 56C KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Length Through Bore (in): | 10.64 in |
| Housing Length (in): | 10.52 in | Mounting Type: | EK |
| Style: | EK | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Input Style: | C-Face Quill |
| Housing Height (in): | 9.61 in | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input Diameter (in): | 0.626 in |
| Input HP: | 2.36 | Reduction: | Double |
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 2.36 |
| Product Line: | HERA | Ratio: | 58.92:1 |
| Output RPM: | 29.7 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 60:1 |
General Specifications
| UPC: | 662961808493 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

