Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 10.77 143TC KLS
Part #:0250-76608
Catalog #:SSHERA55EK 10.77 143TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Mounting Type: | EK |
| Series Code: | HERA55 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Reduction: | Double |
| Housing Length (in): | 10.52 in | Input HP: | 12.89 |
| Product Line: | HERA | Housing Width (in): | 8 in |
| Style: | EK | Housing Height (in): | 9.61 in |
| Input Diameter (in): | 0.876 in | Input HP @ 1750 RPM: | 12.89 |
| Motor Frame Size: | 140TC | Output RPM: | 162.5 |
| Length Through Bore (in): | 10.64 in | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 10.77:1 | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 10:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961808516 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

