Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 25.00 143TC KLS
Part #:0250-76611
Catalog #:SSHERA55EK 25.00 143TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Housing Height (in): | 9.61 in |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Style: | EK | Input Style: | C-Face Quill |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Series Code: | HERA55 | Motor Frame Size: | 140TC |
| Output RPM: | 70 | Housing Width (in): | 8 in |
| Input Diameter (in): | 0.876 in | Ratio: | 25.00:1 |
| Input HP @ 1750 RPM: | 5.6 | Reduction: | Double |
| Mounting Type: | EK | Input HP: | 5.6 |
| Length Through Bore (in): | 10.64 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 25:1 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961808547 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

