Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 43.97 143TC KLS
Part #:0250-76613
Catalog #:SSHERA55EK 43.97 143TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | HERA |
| Output RPM: | 39.8 | Input HP: | 3.16 |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Ratio: | 43.97:1 | Style: | EK |
| Housing Length (in): | 10.52 in | Input HP @ 1750 RPM: | 3.16 |
| Service Factor: | 1 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Height (in): | 9.61 in | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.876 in | Length Through Bore (in): | 10.64 in |
| Mounting Type: | EK | Reduction: | Double |
| Housing Width (in): | 8 in | Nominal Ratio: | 40:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961808561 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

