Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 10.77 182TC KLS
Part #:0250-76617
Catalog #:SSHERA55EK 10.77 182TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Product Line: | HERA |
| Service Factor: | 1 | Length Through Bore (in): | 10.64 in |
| Input HP: | 12.89 | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Quill | Housing Height (in): | 9.61 in |
| Motor Frame Size: | 180TC | Housing Length (in): | 10.52 in |
| Mounting Type: | EK | Input Diameter (in): | 1.126 in |
| Ratio: | 10.77:1 | Style: | EK |
| Reduction: | Double | Output RPM: | 162.5 |
| Input HP @ 1750 RPM: | 12.89 | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 10:1 |
General Specifications
| UPC: | 662961808608 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

