Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 15.05 182TC KLS
Part #:0250-76618
Catalog #:SSHERA55EK 15.05 182TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 9.22 | Style: | EK |
| Motor Frame Size: | 180TC | Ratio: | 15.05:1 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.126 in | Housing Width (in): | 8 in |
| Housing Length (in): | 10.52 in | Input HP: | 9.22 |
| Service Factor: | 1 | Length Through Bore (in): | 10.64 in |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Height (in): | 9.61 in | Input Style: | C-Face Quill |
| Output RPM: | 116.3 | Mounting Type: | EK |
| Series Code: | HERA55 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 15:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961808615 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

