Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 25.00 182TC KLS
Part #:0250-76620
Catalog #:SSHERA55EK 25.00 182TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input HP: | 5.6 | Housing Length (in): | 10.52 in |
| Series Code: | HERA55 | Length Through Bore (in): | 10.64 in |
| Input Diameter (in): | 1.126 in | Product Type: | RIGHT ANGLE |
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 5.6 |
| Housing Height (in): | 9.61 in | Mounting Type: | EK |
| Certifications: | IP69K, USDA Accepted Equipment | Style: | EK |
| Input Style: | C-Face Quill | Reduction: | Double |
| Output RPM: | 70 | Product Line: | HERA |
| Ratio: | 25.00:1 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961808639 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

