Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 30.14 182TC KLS
Part #:0250-76621
Catalog #:SSHERA55EK 30.14 182TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 4.61 |
| Ratio: | 30.14:1 | Housing Length (in): | 10.52 in |
| Motor Frame Size: | 180TC | Output RPM: | 58.1 |
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Certifications: | IP69K, USDA Accepted Equipment | Length Through Bore (in): | 10.64 in |
| Mounting Type: | EK | Input Style: | C-Face Quill |
| Input Diameter (in): | 1.126 in | Input HP: | 4.61 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Style: | EK | Service Factor: | 1 |
| Product Line: | HERA | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Nominal Ratio: | 30:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662961808646 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

