Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 43.97 182TC KLS
Part #:0250-76622
Catalog #:SSHERA55EK 43.97 182TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Input Diameter (in): | 1.126 in |
| Housing Width (in): | 8 in | Style: | EK |
| Service Factor: | 1 | Output RPM: | 39.8 |
| Input HP: | 3.16 | Input HP @ 1750 RPM: | 3.16 |
| Length Through Bore (in): | 10.64 in | Series Code: | HERA55 |
| Ratio: | 43.97:1 | Housing Height (in): | 9.61 in |
| Housing Length (in): | 10.52 in | Motor Frame Size: | 180TC |
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Mounting Type: | EK | Input Style: | C-Face Quill |
| Product Line: | HERA | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 40:1 |
General Specifications
| UPC: | 662961808653 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

