Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 58.92 182TC KLS
Part #:0250-76624
Catalog #:SSHERA55EK 58.92 182TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | EK | Mounting Type: | EK |
| Input Style: | C-Face Quill | Product Line: | HERA |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.36 |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.61 in |
| Reduction: | Double | Ratio: | 58.92:1 |
| Length Through Bore (in): | 10.64 in | Motor Frame Size: | 180TC |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Housing Width (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input Diameter (in): | 1.126 in | Input HP: | 2.36 |
| Output RPM: | 29.7 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 60:1 |
General Specifications
| UPC: | 662961808677 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

