Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 7.94 213TC KLS
Part #:0250-76625
Catalog #:SSHERA55EK 7.94 213TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 13 | Motor Frame Size: | 210TC |
| Housing Length (in): | 10.52 in | Product Type: | RIGHT ANGLE |
| Ratio: | 7.94:1 | Input Diameter (in): | 1.376 in |
| Housing Width (in): | 8 in | Housing Height (in): | 9.61 in |
| Mounting Type: | EK | Service Factor: | 1 |
| Input HP: | 13 | Style: | EK |
| Length Through Bore (in): | 10.64 in | Reduction: | Double |
| Series Code: | HERA55 | Output RPM: | 220.4 |
| Product Line: | HERA | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 3346 in/lbs |
| Nominal Ratio: | 7.5:1 | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662961808684 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

