Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 25.00 213TC KLS
Part #:0250-76629
Catalog #:SSHERA55EK 25.00 213TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Input HP: | 5.6 |
| Input HP @ 1750 RPM: | 5.6 | Motor Frame Size: | 210TC |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 10.64 in |
| Service Factor: | 1 | Series Code: | HERA55 |
| Input Diameter (in): | 1.376 in | Ratio: | 25.00:1 |
| Style: | EK | Housing Width (in): | 8 in |
| Output RPM: | 70 | Mounting Type: | EK |
| Housing Length (in): | 10.52 in | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662961808721 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

