Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55EK 15.05 254TC KLS
Part #:0250-76636
Catalog #:SSHERA55EK 15.05 254TC KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Width (in): | 8 in | Input Diameter (in): | 1.626 in |
| Length Through Bore (in): | 10.64 in | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 9.22 | Housing Length (in): | 10.52 in |
| Ratio: | 15.05:1 | Output RPM: | 116.3 |
| Product Line: | HERA | Input HP: | 9.22 |
| Housing Height (in): | 9.61 in | Reduction: | Double |
| Product Type: | RIGHT ANGLE | Motor Frame Size: | 250TC |
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Input Style: | C-Face Quill | Mounting Type: | EK |
| Style: | EK | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 15:1 |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662961808790 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

